Rollway Radial Ball Bearing - Self-Aligning - Tapered Bore - 1313 K
Part #:1313 K
Catalog #:1313 K
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 33 mm | Overall Width (in): | 1.2992 in |
| Bore Size (mm): | 65 mm | Outside Diameter (mm): | 140 mm |
Technical Specifications
| Series: | 1300 | Radial Clearance: | Normal |
| Angular Misalignment: | +/- 3 | Seal Type: | Unsealed |
| Rolling Element: | Ball | Cage Material: | Steel |
| Misalignment: | Yes | Material: | 52100 Bearing Steel |
| Bore Type: | Tapered | Dynamic Load Rating (kN): | 62 kN |
| Static Load Rating (kN): | 22.9 kN | Sealed: | None |
| Duplexing: | No | Dynamic Load Rating (lb): | 13,938 lb |
| Full Complement/Caged: | Caged | Static Load Rating (lb): | 5,148 lb |
| Speed (Max) Oil (rpm): | 5,000 rpm | Platform: | Self-Aligning Ball Bearings |
| Speed (Max) Grease (rpm): | 4,300 rpm | Mounting Method: | Adapter Mounted |
General Specifications
| UPC: | 637410093652 | Weight: | 5.40 LB |
| Packaged Length: | 5.51 IN | Packaged Width: | 1.30 IN |
| Packaged Height: | 5.51 IN | Country of Origin: | China |

