Rollway Radial Ball Bearing - Self-Aligning - Tapered Bore - 1315 KC3
Part #:1315 KC3
Catalog #:1315 KC3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 37 mm | Overall Width (in): | 1.4567 in |
| Bore Size (mm): | 75 mm | Outside Diameter (mm): | 160 mm |
Technical Specifications
| Series: | 1300 | Angular Misalignment: | +/- 3 |
| Radial Clearance: | C3 | Material: | 52100 Bearing Steel |
| Cage Material: | Steel | Seal Type: | Unsealed |
| Bore Type: | Tapered | Dynamic Load Rating (kN): | 79.2 kN |
| Misalignment: | Yes | Static Load Rating (kN): | 30 kN |
| Rolling Element: | Ball | Platform: | Self-Aligning Ball Bearings |
| Speed (Max) Grease (rpm): | 3,600 rpm | Dynamic Load Rating (lb): | 17,805 lb |
| Duplexing: | No | Speed (Max) Oil (rpm): | 4,300 rpm |
| Static Load Rating (lb): | 6,744 lb | Sealed: | None |
| Full Complement/Caged: | Caged | Mounting Method: | Adapter Mounted |
General Specifications
| UPC: | 637410093713 | Weight: | 7.50 LB |
| Packaged Length: | 6.30 IN | Packaged Width: | 1.46 IN |
| Packaged Height: | 6.30 IN | Country of Origin: | China |

