Rollway Radial Ball Bearing - Self-Aligning - Tapered Bore - 1316 KC3
Part #:1316 KC3
Catalog #:1316 KC3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 39 mm | Overall Width (in): | 1.5354 in |
| Bore Size (mm): | 80 mm | Outside Diameter (mm): | 170 mm |
Technical Specifications
| Angular Misalignment: | +/- 3 | Series: | 1300 |
| Radial Clearance: | C3 | Cage Material: | Steel |
| Dynamic Load Rating (kN): | 88.4 kN | Seal Type: | Unsealed |
| Static Load Rating (kN): | 33 kN | Misalignment: | Yes |
| Material: | 52100 Bearing Steel | Bore Type: | Tapered |
| Rolling Element: | Ball | Duplexing: | No |
| Full Complement/Caged: | Caged | Sealed: | None |
| Speed (Max) Grease (rpm): | 3,400 rpm | Dynamic Load Rating (lb): | 19,873 lb |
| Platform: | Self-Aligning Ball Bearings | Speed (Max) Oil (rpm): | 4,000 rpm |
| Static Load Rating (lb): | 7,419 lb | Mounting Method: | Adapter Mounted |
General Specifications
| UPC: | 637410093751 | Weight: | 8.93 LB |
| Packaged Length: | 6.69 IN | Packaged Width: | 1.54 IN |
| Packaged Height: | 6.69 IN | Country of Origin: | China |

