Rollway Radial Ball Bearing - Self-Aligning - Tapered Bore - 1317 KC3
Part #:1317 KC3
Catalog #:1317 KC3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 41 mm | Overall Width (in): | 1.6142 in |
| Bore Size (mm): | 85 mm | Outside Diameter (mm): | 180 mm |
Technical Specifications
| Radial Clearance: | C3 | Angular Misalignment: | +/- 3 |
| Series: | 1300 | Dynamic Load Rating (kN): | 97.5 kN |
| Cage Material: | Steel | Bore Type: | Tapered |
| Rolling Element: | Ball | Static Load Rating (kN): | 37.9 kN |
| Seal Type: | Unsealed | Material: | 52100 Bearing Steel |
| Misalignment: | Yes | Platform: | Self-Aligning Ball Bearings |
| Speed (Max) Grease (rpm): | 3,200 rpm | Sealed: | None |
| Dynamic Load Rating (lb): | 21,919 lb | Speed (Max) Oil (rpm): | 4,800 rpm |
| Static Load Rating (lb): | 8,520 lb | Duplexing: | No |
| Full Complement/Caged: | Caged | Mounting Method: | Adapter Mounted |
General Specifications
| UPC: | 637410093799 | Weight: | 10.80 LB |
| Packaged Length: | 7.09 IN | Packaged Width: | 1.61 IN |
| Packaged Height: | 7.09 IN | Country of Origin: | China |

