Rollway Radial Ball Bearing - Self-Aligning - Tapered Bore - 1319 K
Part #:1319 K
Catalog #:1319 K
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.7717 in | Overall Width (mm): | 45 mm |
| Bore Size (mm): | 95 mm | Outside Diameter (mm): | 200 mm |
Technical Specifications
| Series: | 1300 | Angular Misalignment: | +/- 3 |
| Radial Clearance: | Normal | Rolling Element: | Ball |
| Misalignment: | Yes | Material: | 52100 Bearing Steel |
| Dynamic Load Rating (kN): | 133 kN | Static Load Rating (kN): | 50.8 kN |
| Bore Type: | Tapered | Cage Material: | Steel |
| Seal Type: | Unsealed | Duplexing: | No |
| Sealed: | None | Full Complement/Caged: | Caged |
| Speed (Max) Oil (rpm): | 3,400 rpm | Speed (Max) Grease (rpm): | 2,800 rpm |
| Static Load Rating (lb): | 11,420 lb | Dynamic Load Rating (lb): | 29,900 lb |
| Platform: | Self-Aligning Ball Bearings | Mounting Method: | Adapter Mounted |
General Specifications
| UPC: | 637410093843 | Weight: | 14.77 LB |
| Packaged Length: | 7.87 IN | Packaged Width: | 1.77 IN |
| Packaged Height: | 7.87 IN | Country of Origin: | China |

