Rollway Radial Ball Bearing - Self-Aligning - Tapered Bore - 1319 KC3
Part #:1319 KC3
Catalog #:1319 KC3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.7717 in | Overall Width (mm): | 45 mm |
| Bore Size (mm): | 95 mm | Outside Diameter (mm): | 200 mm |
Technical Specifications
| Series: | 1300 | Radial Clearance: | C3 |
| Angular Misalignment: | +/- 3 | Cage Material: | Steel |
| Rolling Element: | Ball | Material: | 52100 Bearing Steel |
| Misalignment: | Yes | Bore Type: | Tapered |
| Dynamic Load Rating (kN): | 133 kN | Seal Type: | Unsealed |
| Static Load Rating (kN): | 50.8 kN | Sealed: | None |
| Platform: | Self-Aligning Ball Bearings | Duplexing: | No |
| Static Load Rating (lb): | 11,420 lb | Speed (Max) Oil (rpm): | 3,400 rpm |
| Dynamic Load Rating (lb): | 29,900 lb | Full Complement/Caged: | Caged |
| Speed (Max) Grease (rpm): | 2,800 rpm | Mounting Method: | Adapter Mounted |
General Specifications
| UPC: | 637410093850 | Weight: | 14.77 LB |
| Packaged Length: | 7.87 IN | Packaged Width: | 1.77 IN |
| Packaged Height: | 7.87 IN | Country of Origin: | China |

