Rollway Radial Ball Bearing - Self-Aligning - Tapered Bore - 2205 KC3
Part #:2205 KC3
Catalog #:2205 KC3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 18 mm | Overall Width (in): | 0.7087 in |
| Bore Size (mm): | 25 mm | Outside Diameter (mm): | 52 mm |
Technical Specifications
| Series: | 2200 | Angular Misalignment: | +/- 2.5 |
| Radial Clearance: | C3 | Misalignment: | Yes |
| Material: | 52100 Bearing Steel | Cage Material: | Steel |
| Bore Type: | Tapered | Static Load Rating (kN): | 3.5 kN |
| Rolling Element: | Ball | Seal Type: | Unsealed |
| Dynamic Load Rating (kN): | 12.5 kN | Full Complement/Caged: | Caged |
| Speed (Max) Grease (rpm): | 11,000 rpm | Speed (Max) Oil (rpm): | 14,000 rpm |
| Platform: | Self-Aligning Ball Bearings | Sealed: | None |
| Dynamic Load Rating (lb): | 2,810 lb | Duplexing: | No |
| Static Load Rating (lb): | 776 lb | Mounting Method: | Adapter Mounted |
General Specifications
| UPC: | 637410093973 | Weight: | 0.36 LB |
| Packaged Length: | 2.05 IN | Packaged Width: | 0.71 IN |
| Packaged Height: | 2.05 IN | Country of Origin: | China |

