Rollway Radial Ball Bearing - Self-Aligning - Tapered Bore - 2308 KC3
Part #:2308 KC3
Catalog #:2308 KC3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.2992 in | Overall Width (mm): | 33 mm |
| Bore Size (mm): | 40 mm | Outside Diameter (mm): | 90 mm |
Technical Specifications
| Series: | 2300 | Radial Clearance: | C3 |
| Angular Misalignment: | +/- 3 | Static Load Rating (kN): | 15.1 kN |
| Misalignment: | Yes | Dynamic Load Rating (kN): | 44.9 kN |
| Seal Type: | Unsealed | Cage Material: | Steel |
| Rolling Element: | Ball | Material: | 52100 Bearing Steel |
| Bore Type: | Tapered | Static Load Rating (lb): | 3,395 lb |
| Speed (Max) Grease (rpm): | 6,300 rpm | Full Complement/Caged: | Caged |
| Speed (Max) Oil (rpm): | 7,500 rpm | Duplexing: | No |
| Sealed: | None | Platform: | Self-Aligning Ball Bearings |
| Dynamic Load Rating (lb): | 10,094 lb | Mounting Method: | Adapter Mounted |
General Specifications
| UPC: | 637410094574 | Weight: | 2.18 LB |
| Packaged Length: | 3.54 IN | Packaged Width: | 1.30 IN |
| Packaged Height: | 3.54 IN | Country of Origin: | China |

