Rollway Radial Ball Bearing - Self-Aligning - Tapered Bore - 2309 K
Part #:2309 K
Catalog #:2309 K
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 36 mm | Overall Width (in): | 1.4173 in |
| Bore Size (mm): | 45 mm | Outside Diameter (mm): | 100 mm |
Technical Specifications
| Angular Misalignment: | +/- 3 | Radial Clearance: | Normal |
| Series: | 2300 | Cage Material: | Steel |
| Rolling Element: | Ball | Bore Type: | Tapered |
| Dynamic Load Rating (kN): | 54.1 kN | Seal Type: | Unsealed |
| Static Load Rating (kN): | 16.5 kN | Misalignment: | Yes |
| Material: | 52100 Bearing Steel | Duplexing: | No |
| Full Complement/Caged: | Caged | Platform: | Self-Aligning Ball Bearings |
| Speed (Max) Grease (rpm): | 5,600 rpm | Speed (Max) Oil (rpm): | 6,700 rpm |
| Dynamic Load Rating (lb): | 12,162 lb | Sealed: | None |
| Static Load Rating (lb): | 3,709 lb | Mounting Method: | Adapter Mounted |
General Specifications
| UPC: | 637410094604 | Weight: | 2.87 LB |
| Packaged Length: | 3.94 IN | Packaged Width: | 1.42 IN |
| Packaged Height: | 3.94 IN | Country of Origin: | China |

