Rollway Radial Ball Bearing - Self-Aligning - Tapered Bore - 2315 KC3
Part #:2315 KC3
Catalog #:2315 KC3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.1654 in | Overall Width (mm): | 55 mm |
| Bore Size (mm): | 75 mm | Outside Diameter (mm): | 160 mm |
Technical Specifications
| Series: | 2300 | Radial Clearance: | C3 |
| Angular Misalignment: | +/- 3 | Dynamic Load Rating (kN): | 123 kN |
| Bore Type: | Tapered | Material: | 52100 Bearing Steel |
| Misalignment: | Yes | Cage Material: | Steel |
| Seal Type: | Unsealed | Static Load Rating (kN): | 42.8 kN |
| Rolling Element: | Ball | Platform: | Self-Aligning Ball Bearings |
| Sealed: | None | Duplexing: | No |
| Full Complement/Caged: | Caged | Speed (Max) Oil (rpm): | 4,000 rpm |
| Speed (Max) Grease (rpm): | 3,400 rpm | Dynamic Load Rating (lb): | 27,652 lb |
| Static Load Rating (lb): | 9,622 lb | Mounting Method: | Adapter Mounted |
General Specifications
| UPC: | 637410094826 | Weight: | 10.36 LB |
| Packaged Length: | 6.30 IN | Packaged Width: | 2.17 IN |
| Packaged Height: | 6.30 IN | Country of Origin: | China |

