Rollway Radial Ball Bearing - Self-Aligning - Tapered Bore - Sealed - 2205 K 2RS C3
Part #:2205 K 2RS C3
Catalog #:2205 K 2RS C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 18 mm | Overall Width (in): | 0.7087 in |
| Bore Size (mm): | 25 mm | Outside Diameter (mm): | 52 mm |
Technical Specifications
| Radial Clearance: | C3 | Series: | 2200 |
| Angular Misalignment: | +/- 2.5 | Static Load Rating (kN): | 3.3 kN |
| Rolling Element: | Ball | Bore Type: | Tapered |
| Material: | 52100 Bearing Steel | Cage Material: | Steel |
| Misalignment: | Yes | Dynamic Load Rating (kN): | 12.2 kN |
| Seal Type: | Rubber Lip | Sealed: | Sealed - Both Sides |
| Static Load Rating (lb): | 742 lb | Speed (Max) Grease (rpm): | 7,000 rpm |
| Duplexing: | No | Full Complement/Caged: | Caged |
| Dynamic Load Rating (lb): | 2,743 lb | Platform: | Self-Aligning Ball Bearings |
| Mounting Method: | Adapter Mounted |
General Specifications
| UPC: | 637410093966 | Weight: | 0.36 LB |
| Packaged Length: | 2.05 IN | Packaged Width: | 0.71 IN |
| Packaged Height: | 2.05 IN | Country of Origin: | China |

