Rollway Radial Ball Bearing - Self-Aligning - Tapered Bore - Sealed - 2206 K 2RS
Part #:2206 K 2RS
Catalog #:2206 K 2RS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 20 mm | Overall Width (in): | 0.7874 in |
| Bore Size (mm): | 30 mm | Outside Diameter (mm): | 62 mm |
Technical Specifications
| Angular Misalignment: | +/- 2.5 | Radial Clearance: | Normal |
| Series: | 2200 | Rolling Element: | Ball |
| Static Load Rating (kN): | 4.7 kN | Seal Type: | Rubber Lip |
| Dynamic Load Rating (kN): | 15.7 kN | Material: | 52100 Bearing Steel |
| Bore Type: | Tapered | Misalignment: | Yes |
| Cage Material: | Steel | Full Complement/Caged: | Caged |
| Static Load Rating (lb): | 1,057 lb | Duplexing: | No |
| Speed (Max) Grease (rpm): | 5,300 rpm | Platform: | Self-Aligning Ball Bearings |
| Dynamic Load Rating (lb): | 3,530 lb | Sealed: | Sealed - Both Sides |
| Mounting Method: | Adapter Mounted |
General Specifications
| UPC: | 637410094031 | Weight: | 0.57 LB |
| Packaged Length: | 2.44 IN | Packaged Width: | 0.79 IN |
| Packaged Height: | 2.44 IN | Country of Origin: | China |

