Rollway Radial Ball Bearing - Self-Aligning - Tapered Bore - Sealed - 2207 K 2RS
Part #:2207 K 2RS
Catalog #:2207 K 2RS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 23 mm | Overall Width (in): | 0.9055 in |
| Bore Size (mm): | 35 mm | Outside Diameter (mm): | 72 mm |
Technical Specifications
| Series: | 2200 | Angular Misalignment: | +/- 2.5 |
| Radial Clearance: | Normal | Rolling Element: | Ball |
| Static Load Rating (kN): | 5.2 kN | Bore Type: | Tapered |
| Cage Material: | Steel | Seal Type: | Rubber Lip |
| Material: | 52100 Bearing Steel | Misalignment: | Yes |
| Dynamic Load Rating (kN): | 15.8 kN | Platform: | Self-Aligning Ball Bearings |
| Dynamic Load Rating (lb): | 3,552 lb | Sealed: | Sealed - Both Sides |
| Full Complement/Caged: | Caged | Duplexing: | No |
| Static Load Rating (lb): | 1,158 lb | Speed (Max) Grease (rpm): | 5,600 rpm |
| Mounting Method: | Adapter Mounted |
General Specifications
| UPC: | 637410094093 | Weight: | 1.00 LB |
| Packaged Length: | 2.83 IN | Packaged Width: | 0.91 IN |
| Packaged Height: | 2.83 IN | Country of Origin: | China |

