Rollway Radial Spherical Roller Bearing - Straight Bore - 21308 GMEX W33
Part #:21308 GMEX W33
Catalog #:21308 GMEX W33
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 23 mm | Overall Width (in): | 0.9055 in |
| Bore Size (mm): | 40 mm | Outside Diameter (mm): | 90 mm |
Technical Specifications
| Radial Clearance: | C0 | Cage Material: | Brass |
| Series: | 21300 | Angular Misalignment: | 1° |
| Bore Type: | Straight | Seal Type: | Unsealed |
| Static Load Rating (kN): | 103 kN | Rolling Element: | Spherical Roller |
| Material: | 52100 Bearing Steel | Number of Rows: | 2 |
| Misalignment: | Yes | Speed (Max) Oil (RPM): | 8,075 rpm |
| Speed (Max) Grease (RPM): | 5,950 rpm | Sealed: | None |
| Duplexing: | No | Platform: | Spherical Radial |
| Full Complement/Caged: | Caged | Dynamic Load Rating (kN): | 103 kN |
| Mounting Method: | Shaft Mount |
General Specifications
| UPC: | 637410091818 | Weight: | 1.21 LB |
| Packaged Length: | 3.54 IN | Packaged Width: | 0.91 IN |
| Packaged Height: | 3.54 IN | Country of Origin: | China |

