Rollway Radial Spherical Roller Bearing - Straight Bore - 21310 GMEX W33
Part #:21310 GMEX W33
Catalog #:21310 GMEX W33
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 27 mm | Overall Width (in): | 1.063 in |
| Bore Size (mm): | 50 mm | Outside Diameter (mm): | 110 mm |
Technical Specifications
| Series: | 21300 | Radial Clearance: | C0 |
| Angular Misalignment: | 1° | Cage Material: | Brass |
| Bore Type: | Straight | Seal Type: | Unsealed |
| Material: | 52100 Bearing Steel | Number of Rows: | 2 |
| Static Load Rating (kN): | 143 kN | Misalignment: | Yes |
| Rolling Element: | Spherical Roller | Platform: | Spherical Radial |
| Speed (Max) Oil (RPM): | 6,370 rpm | Sealed: | None |
| Duplexing: | No | Speed (Max) Grease (RPM): | 4,760 rpm |
| Full Complement/Caged: | Caged | Dynamic Load Rating (kN): | 143 kN |
| Mounting Method: | Shaft Mount |
General Specifications
| UPC: | 637410091825 | Weight: | 2.83 LB |
| Packaged Length: | 4.60 IN | Packaged Width: | 4.70 IN |
| Packaged Height: | 1.30 IN | Country of Origin: | China |

