Rollway Radial Spherical Roller Bearing - Straight Bore - 21310 MB C3 W33
Part #:21310 MB C3 W33
Catalog #:21310 MB C3 W33
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.063 in | Overall Width (mm): | 27 mm |
| Bore Size (mm): | 50 mm |
Technical Specifications
| Series: | 21300 | Bore Type: | Straight |
| Radial Clearance: | C3 | Angular Misalignment: | 1° |
| Cage Material: | Brass | Seal Type: | Unsealed |
| Number of Rows: | 2 | Rolling Element: | Spherical Roller |
| Material: | 52100 Bearing Steel | Static Load Rating (kN): | 113 kN |
| Misalignment: | Yes | Full Complement/Caged: | Caged |
| Platform: | Spherical Radial | Speed (Max) Oil (RPM): | 4,300 rpm |
| Sealed: | None | Speed (Max) Grease (RPM): | 3,200 rpm |
| Duplexing: | No | Dynamic Load Rating (kN): | 113 kN |
General Specifications
| UPC: | 637410056947 | Weight: | 2.98 LB |
| Packaged Length: | 4.33 IN | Packaged Width: | 1.06 IN |
| Packaged Height: | 4.33 IN |

