Rollway Radial Spherical Roller Bearing - Straight Bore - 21312 GMEX C3 W33
Part #:21312 GMEX C3 W33
Catalog #:21312 GMEX C3 W33
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.2205 in | Overall Width (mm): | 31 mm |
| Bore Size (mm): | 60 mm | Outside Diameter (mm): | 130 mm |
Technical Specifications
| Angular Misalignment: | 1° | Radial Clearance: | C3 |
| Cage Material: | Brass | Series: | 21300 |
| Bore Type: | Straight | Seal Type: | Unsealed |
| Rolling Element: | Spherical Roller | Static Load Rating (kN): | 200.7 kN |
| Number of Rows: | 2 | Misalignment: | Yes |
| Material: | 52100 Bearing Steel | Full Complement/Caged: | Caged |
| Duplexing: | No | Speed (Max) Grease (RPM): | 4,080 rpm |
| Speed (Max) Oil (RPM): | 5,355 rpm | Platform: | Spherical Radial |
| Sealed: | None | Dynamic Load Rating (kN): | 200.7 kN |
| Mounting Method: | Shaft Mount |
General Specifications
| UPC: | 637410091832 | Weight: | 4.55 LB |
| Packaged Length: | 5.12 IN | Packaged Width: | 1.22 IN |
| Packaged Height: | 5.12 IN | Country of Origin: | China |

