Rollway Radial Spherical Roller Bearing - Straight Bore - 21313 GMEX W33
Part #:21313 GMEX W33
Catalog #:21313 GMEX W33
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.2992 in | Overall Width (mm): | 33 mm |
| Bore Size (mm): | 65 mm | Outside Diameter (mm): | 140 mm |
Technical Specifications
| Series: | 21300 | Cage Material: | Brass |
| Angular Misalignment: | 1° | Radial Clearance: | C0 |
| Bore Type: | Straight | Seal Type: | Unsealed |
| Rolling Element: | Spherical Roller | Number of Rows: | 2 |
| Misalignment: | Yes | Material: | 52100 Bearing Steel |
| Static Load Rating (kN): | 219.6 kN | Sealed: | None |
| Platform: | Spherical Radial | Speed (Max) Oil (RPM): | 5,100 rpm |
| Full Complement/Caged: | Caged | Speed (Max) Grease (RPM): | 3,655 rpm |
| Duplexing: | No | Dynamic Load Rating (kN): | 219.6 kN |
| Mounting Method: | Shaft Mount |
General Specifications
| UPC: | 637410091863 | Weight: | 5.62 LB |
| Packaged Length: | 5.51 IN | Packaged Width: | 1.30 IN |
| Packaged Height: | 5.51 IN | Country of Origin: | China |

