Rollway Radial Spherical Roller Bearing - Straight Bore - 21314 GMEX W33
Part #:21314 GMEX W33
Catalog #:21314 GMEX W33
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 35 mm | Overall Width (in): | 1.378 in |
| Bore Size (mm): | 70 mm | Outside Diameter (mm): | 150 mm |
Technical Specifications
| Bore Type: | Straight | Radial Clearance: | C0 |
| Cage Material: | Brass | Angular Misalignment: | 1° |
| Series: | 21300 | Seal Type: | Unsealed |
| Number of Rows: | 2 | Rolling Element: | Spherical Roller |
| Static Load Rating (kN): | 253.4 kN | Misalignment: | Yes |
| Material: | 52100 Bearing Steel | Duplexing: | No |
| Speed (Max) Grease (RPM): | 3,400 rpm | Full Complement/Caged: | Caged |
| Sealed: | None | Speed (Max) Oil (RPM): | 4,760 rpm |
| Platform: | Spherical Radial | Dynamic Load Rating (kN): | 253.4 kN |
| Mounting Method: | Shaft Mount |
General Specifications
| UPC: | 637410091870 | Weight: | 6.94 LB |
| Packaged Length: | 7.60 IN | Packaged Width: | 7.10 IN |
| Packaged Height: | 2.30 IN | Country of Origin: | China |

