Rollway Radial Spherical Roller Bearing - Straight Bore - 21316 GMEX C3 W33
Part #:21316 GMEX C3 W33
Catalog #:21316 GMEX C3 W33
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 39 mm | Overall Width (in): | 1.5354 in |
| Bore Size (mm): | 80 mm | Outside Diameter (mm): | 170 mm |
Technical Specifications
| Bore Type: | Straight | Series: | 21300 |
| Cage Material: | Brass | Radial Clearance: | C3 |
| Angular Misalignment: | 1° | Seal Type: | Unsealed |
| Static Load Rating (kN): | 310 kN | Material: | 52100 Bearing Steel |
| Number of Rows: | 2 | Rolling Element: | Spherical Roller |
| Misalignment: | Yes | Duplexing: | No |
| Platform: | Spherical Radial | Speed (Max) Grease (RPM): | 3,230 rpm |
| Speed (Max) Oil (RPM): | 4,505 rpm | Sealed: | None |
| Full Complement/Caged: | Caged | Dynamic Load Rating (kN): | 310 kN |
| Mounting Method: | Shaft Mount |
General Specifications
| UPC: | 637410091887 | Weight: | 9.81 LB |
| Packaged Length: | 6.69 IN | Packaged Width: | 1.54 IN |
| Packaged Height: | 6.69 IN | Country of Origin: | China |

