Rollway Radial Spherical Roller Bearing - Straight Bore - 22209 MB C3 W33
Part #:22209 MB C3 W33
Catalog #:22209 MB C3 W33
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 23 mm | Overall Width (in): | 0.9055 in |
| Bore Size (mm): | 45 mm |
Technical Specifications
| Cage Material: | Brass | Series: | 22200 |
| Bore Type: | Straight | Angular Misalignment: | 1.5° |
| Radial Clearance: | C3 | Seal Type: | Unsealed |
| Rolling Element: | Spherical Roller | Misalignment: | Yes |
| Material: | 52100 Bearing Steel | Number of Rows: | 2 |
| Static Load Rating (kN): | 87.5 kN | Speed (Max) Oil (RPM): | 5,500 rpm |
| Sealed: | None | Platform: | Spherical Radial |
| Full Complement/Caged: | Caged | Speed (Max) Grease (RPM): | 4,100 rpm |
| Duplexing: | No | Dynamic Load Rating (kN): | 77 kN |
General Specifications
| UPC: | 637410003422 | Weight: | 1.31 LB |
| Packaged Length: | 3.50 IN | Packaged Width: | 3.40 IN |
| Packaged Height: | 1.10 IN |

