Rollway Radial Spherical Roller Bearing - Straight Bore - 22211 GMEX C3 W33
Part #:22211 GMEX C3 W33
Catalog #:22211 GMEX C3 W33
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 0.9843 in | Overall Width (mm): | 25 mm |
| Bore Size (mm): | 55 mm | Outside Diameter (mm): | 100 mm |
Technical Specifications
| Radial Clearance: | C3 | Series: | 22200 |
| Angular Misalignment: | 1.5° | Bore Type: | Straight |
| Cage Material: | Brass | Seal Type: | Unsealed |
| Material: | 52100 Bearing Steel | Number of Rows: | 2 |
| Misalignment: | Yes | Static Load Rating (kN): | 123 kN |
| Rolling Element: | Spherical Roller | Duplexing: | No |
| Speed (Max) Oil (RPM): | 7,225 rpm | Full Complement/Caged: | Caged |
| Sealed: | None | Platform: | Spherical Radial |
| Speed (Max) Grease (RPM): | 5,355 rpm | Dynamic Load Rating (kN): | 123 kN |
| Mounting Method: | Shaft Mount |
General Specifications
| UPC: | 637410092044 | Weight: | 1.86 LB |
| Packaged Length: | 3.90 IN | Packaged Width: | 4.10 IN |
| Packaged Height: | 1.20 IN | Country of Origin: | China |

