Rollway Radial Spherical Roller Bearing - Straight Bore - 22214 GMEX C3 W33
Part #:22214 GMEX C3 W33
Catalog #:22214 GMEX C3 W33
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 31 mm | Overall Width (in): | 1.2205 in |
| Bore Size (mm): | 70 mm | Outside Diameter (mm): | 125 mm |
Technical Specifications
| Cage Material: | Brass | Bore Type: | Straight |
| Radial Clearance: | C3 | Series: | 22200 |
| Angular Misalignment: | 1.5° | Seal Type: | Unsealed |
| Rolling Element: | Spherical Roller | Misalignment: | Yes |
| Number of Rows: | 2 | Material: | 52100 Bearing Steel |
| Static Load Rating (kN): | 191 kN | Speed (Max) Grease (RPM): | 4,250 rpm |
| Sealed: | None | Full Complement/Caged: | Caged |
| Duplexing: | No | Platform: | Spherical Radial |
| Speed (Max) Oil (RPM): | 5,695 rpm | Dynamic Load Rating (kN): | 191 kN |
| Mounting Method: | Shaft Mount |
General Specifications
| UPC: | 637410092174 | Weight: | 3.99 LB |
| Packaged Length: | 5.00 IN | Packaged Width: | 4.90 IN |
| Packaged Height: | 1.70 IN | Country of Origin: | China |

