Rollway Radial Spherical Roller Bearing - Straight Bore - 22215 GMEX C3 W33
Part #:22215 GMEX C3 W33
Catalog #:22215 GMEX C3 W33
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 31 mm | Overall Width (in): | 1.2205 in |
| Bore Size (mm): | 75 mm | Outside Diameter (mm): | 130 mm |
Technical Specifications
| Bore Type: | Straight | Cage Material: | Brass |
| Radial Clearance: | C3 | Series: | 22200 |
| Angular Misalignment: | 1.5° | Seal Type: | Unsealed |
| Static Load Rating (kN): | 206 kN | Misalignment: | Yes |
| Number of Rows: | 2 | Material: | 52100 Bearing Steel |
| Rolling Element: | Spherical Roller | Sealed: | None |
| Speed (Max) Grease (RPM): | 4,080 rpm | Speed (Max) Oil (RPM): | 5,355 rpm |
| Platform: | Spherical Radial | Duplexing: | No |
| Full Complement/Caged: | Caged | Dynamic Load Rating (kN): | 206 kN |
| Mounting Method: | Shaft Mount |
General Specifications
| UPC: | 637410092204 | Weight: | 3.75 LB |
| Packaged Length: | 5.20 IN | Packaged Width: | 5.10 IN |
| Packaged Height: | 1.50 IN | Country of Origin: | China |

