Rollway Radial Spherical Roller Bearing - Straight Bore - 22216 GMEX C3 W33
Part #:22216 GMEX C3 W33
Catalog #:22216 GMEX C3 W33
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.2992 in | Overall Width (mm): | 33 mm |
| Bore Size (mm): | 80 mm | Outside Diameter (mm): | 140 mm |
Technical Specifications
| Cage Material: | Brass | Bore Type: | Straight |
| Series: | 22200 | Radial Clearance: | C3 |
| Angular Misalignment: | 1.5° | Seal Type: | Unsealed |
| Number of Rows: | 2 | Rolling Element: | Spherical Roller |
| Static Load Rating (kN): | 229.2 kN | Material: | 52100 Bearing Steel |
| Misalignment: | Yes | Platform: | Spherical Radial |
| Speed (Max) Oil (RPM): | 5,100 rpm | Full Complement/Caged: | Caged |
| Sealed: | None | Duplexing: | No |
| Speed (Max) Grease (RPM): | 3,655 rpm | Dynamic Load Rating (kN): | 229.2 kN |
| Mounting Method: | Shaft Mount |
General Specifications
| UPC: | 637410092242 | Weight: | 4.68 LB |
| Packaged Length: | 6.10 IN | Packaged Width: | 5.80 IN |
| Packaged Height: | 1.30 IN | Country of Origin: | China |

