Rollway Radial Spherical Roller Bearing - Straight Bore - 22216 MB W33
Part #:22216 MB W33
Catalog #:22216 MB W33
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 33 mm | Overall Width (in): | 1.2992 in |
| Bore Size (mm): | 80 mm |
Technical Specifications
| Cage Material: | Brass | Series: | 22200 |
| Angular Misalignment: | 1.5° | Bore Type: | Straight |
| Radial Clearance: | Normal | Seal Type: | Unsealed |
| Number of Rows: | 2 | Material: | 52100 Bearing Steel |
| Static Load Rating (kN): | 250 kN | Rolling Element: | Spherical Roller |
| Misalignment: | Yes | Speed (Max) Oil (RPM): | 3,000 rpm |
| Platform: | Spherical Radial | Sealed: | None |
| Full Complement/Caged: | Caged | Duplexing: | No |
| Speed (Max) Grease (RPM): | 2,200 rpm | Dynamic Load Rating (kN): | 195 kN |
General Specifications
| UPC: | 637410053984 | Weight: | 5.20 LB |
| Packaged Length: | 6.20 IN | Packaged Width: | 5.90 IN |
| Packaged Height: | 1.60 IN |

