Rollway Radial Spherical Roller Bearing - Straight Bore - 22217 GMEX C3 W33
Part #:22217 GMEX C3 W33
Catalog #:22217 GMEX C3 W33
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 36 mm | Overall Width (in): | 1.4173 in |
| Bore Size (mm): | 85 mm | Outside Diameter (mm): | 150 mm |
Technical Specifications
| Radial Clearance: | C3 | Bore Type: | Straight |
| Cage Material: | Brass | Series: | 22200 |
| Angular Misalignment: | 1.5° | Seal Type: | Unsealed |
| Rolling Element: | Spherical Roller | Misalignment: | Yes |
| Static Load Rating (kN): | 265 kN | Number of Rows: | 2 |
| Material: | 52100 Bearing Steel | Speed (Max) Grease (RPM): | 3,400 rpm |
| Platform: | Spherical Radial | Full Complement/Caged: | Caged |
| Sealed: | None | Duplexing: | No |
| Speed (Max) Oil (RPM): | 4,760 rpm | Dynamic Load Rating (kN): | 265 kN |
| Mounting Method: | Shaft Mount |
General Specifications
| UPC: | 637410092280 | Weight: | 6.34 LB |
| Packaged Length: | 6.00 IN | Packaged Width: | 6.00 IN |
| Packaged Height: | 1.60 IN | Country of Origin: | China |

