Rollway Radial Spherical Roller Bearing - Straight Bore - 22218 GMEX C3 W33
Part #:22218 GMEX C3 W33
Catalog #:22218 GMEX C3 W33
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.5748 in | Overall Width (mm): | 40 mm |
| Bore Size (mm): | 90 mm | Outside Diameter (mm): | 160 mm |
Technical Specifications
| Cage Material: | Brass | Bore Type: | Straight |
| Angular Misalignment: | 1.5° | Radial Clearance: | C3 |
| Series: | 22200 | Seal Type: | Unsealed |
| Misalignment: | Yes | Rolling Element: | Spherical Roller |
| Material: | 52100 Bearing Steel | Static Load Rating (kN): | 318 kN |
| Number of Rows: | 2 | Platform: | Spherical Radial |
| Full Complement/Caged: | Caged | Speed (Max) Oil (RPM): | 4,505 rpm |
| Speed (Max) Grease (RPM): | 3,230 rpm | Duplexing: | No |
| Sealed: | None | Dynamic Load Rating (kN): | 318 kN |
| Mounting Method: | Shaft Mount |
General Specifications
| UPC: | 637410091788 | Weight: | 7.65 LB |
| Packaged Length: | 7.10 IN | Packaged Width: | 7.50 IN |
| Packaged Height: | 2.20 IN | Country of Origin: | China |

