Rollway Radial Spherical Roller Bearing - Straight Bore - 22219 GMEX C3 W33
Part #:22219 GMEX C3 W33
Catalog #:22219 GMEX C3 W33
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.6929 in | Overall Width (mm): | 43 mm |
| Bore Size (mm): | 95 mm | Outside Diameter (mm): | 170 mm |
Technical Specifications
| Cage Material: | Brass | Bore Type: | Straight |
| Angular Misalignment: | 1.5° | Series: | 22200 |
| Radial Clearance: | C3 | Seal Type: | Unsealed |
| Rolling Element: | Spherical Roller | Number of Rows: | 2 |
| Misalignment: | Yes | Material: | 52100 Bearing Steel |
| Static Load Rating (kN): | 360 kN | Sealed: | None |
| Duplexing: | No | Platform: | Spherical Radial |
| Speed (Max) Oil (RPM): | 4,080 rpm | Full Complement/Caged: | Caged |
| Speed (Max) Grease (RPM): | 3,060 rpm | Dynamic Load Rating (kN): | 360 kN |
| Mounting Method: | Shaft Mount |
General Specifications
| UPC: | 637410092358 | Weight: | 9.59 LB |
| Packaged Length: | 7.60 IN | Packaged Width: | 7.10 IN |
| Packaged Height: | 2.20 IN | Country of Origin: | China |

