Rollway Radial Spherical Roller Bearing - Straight Bore - 22222 MB W33
Part #:22222 MB W33
Catalog #:22222 MB W33
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.0866 in | Overall Width (mm): | 53 mm |
| Bore Size (mm): | 110 mm |
Technical Specifications
| Series: | 22200 | Cage Material: | Brass |
| Radial Clearance: | Normal | Angular Misalignment: | 1.5° |
| Bore Type: | Straight | Seal Type: | Unsealed |
| Rolling Element: | Spherical Roller | Material: | 52100 Bearing Steel |
| Number of Rows: | 2 | Static Load Rating (kN): | 700 kN |
| Misalignment: | Yes | Duplexing: | No |
| Speed (Max) Oil (RPM): | 2,200 rpm | Full Complement/Caged: | Caged |
| Speed (Max) Grease (RPM): | 1,700 rpm | Sealed: | None |
| Platform: | Spherical Radial | Dynamic Load Rating (kN): | 540 kN |
General Specifications
| UPC: | 637410054011 | Weight: | 16.71 LB |
| Packaged Length: | 8.90 IN | Packaged Width: | 9.40 IN |
| Packaged Height: | 2.50 IN |

