Rollway Radial Spherical Roller Bearing - Straight Bore - 22308 GMEX C3 W33
Part #:22308 GMEX C3 W33
Catalog #:22308 GMEX C3 W33
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 33 mm | Overall Width (in): | 1.2992 in |
| Bore Size (mm): | 40 mm | Outside Diameter (mm): | 90 mm |
Technical Specifications
| Series: | 22300 | Angular Misalignment: | 2° |
| Cage Material: | Brass | Radial Clearance: | C3 |
| Bore Type: | Straight | Seal Type: | Unsealed |
| Number of Rows: | 2 | Static Load Rating (kN): | 140.4 kN |
| Rolling Element: | Spherical Roller | Misalignment: | Yes |
| Material: | 52100 Bearing Steel | Duplexing: | No |
| Sealed: | None | Speed (Max) Oil (RPM): | 6,800 rpm |
| Platform: | Spherical Radial | Full Complement/Caged: | Caged |
| Speed (Max) Grease (RPM): | 5,100 rpm | Dynamic Load Rating (kN): | 140.4 kN |
| Mounting Method: | Shaft Mount |
General Specifications
| UPC: | 637410092433 | Weight: | 2.32 LB |
| Packaged Length: | 4.20 IN | Packaged Width: | 4.20 IN |
| Packaged Height: | 1.50 IN | Country of Origin: | China |

