Rollway Radial Spherical Roller Bearing - Straight Bore - 22309 GMEX C3 W33
Part #:22309 GMEX C3 W33
Catalog #:22309 GMEX C3 W33
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 36 mm | Overall Width (in): | 1.4173 in |
| Bore Size (mm): | 45 mm | Outside Diameter (mm): | 100 mm |
Technical Specifications
| Radial Clearance: | C3 | Cage Material: | Brass |
| Bore Type: | Straight | Series: | 22300 |
| Angular Misalignment: | 2° | Seal Type: | Unsealed |
| Static Load Rating (kN): | 170.9 kN | Material: | 52100 Bearing Steel |
| Rolling Element: | Spherical Roller | Misalignment: | Yes |
| Number of Rows: | 2 | Full Complement/Caged: | Caged |
| Speed (Max) Grease (RPM): | 4,505 rpm | Platform: | Spherical Radial |
| Duplexing: | No | Speed (Max) Oil (RPM): | 5,950 rpm |
| Sealed: | None | Dynamic Load Rating (kN): | 170.9 kN |
| Mounting Method: | Shaft Mount |
General Specifications
| UPC: | 637410092464 | Weight: | 3.10 LB |
| Packaged Length: | 4.20 IN | Packaged Width: | 4.20 IN |
| Packaged Height: | 1.50 IN | Country of Origin: | China |

