Rollway Radial Spherical Roller Bearing - Straight Bore - 22310 VS C4 F80 W33
Part #:22310 VS C4 F80 W33
Catalog #:22310 VS C4 F80 W33
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 40 mm | Overall Width (in): | 1.5748 in |
| Bore Size (mm): | 50 mm | Outside Diameter (mm): | 110 mm |
Technical Specifications
| Bore Type: | Straight | Series: | 22300 |
| Cage Material: | Brass | Radial Clearance: | C4 |
| Angular Misalignment: | 2° | Seal Type: | Unsealed |
| Rolling Element: | Spherical Roller | Material: | 52100 Bearing Steel |
| Misalignment: | Yes | Number of Rows: | 2 |
| Static Load Rating (kN): | 193 kN | Duplexing: | No |
| Full Complement/Caged: | Caged | Platform: | Spherical Radial |
| Speed (Max) Oil (RPM): | 5,600 rpm | Sealed: | None |
| Speed (Max) Grease (RPM): | 4,600 rpm | Dynamic Load Rating (kN): | 193 kN |
| Mounting Method: | Shaft Mount |
General Specifications
| UPC: | 637410068025 | Weight: | 4.17 LB |
| Packaged Length: | 5.20 IN | Packaged Width: | 5.10 IN |
| Packaged Height: | 1.80 IN | Country of Origin: | China |

