Rollway Radial Spherical Roller Bearing - Straight Bore - 22315 VS C4 F80 W33
Part #:22315 VS C4 F80 W33
Catalog #:22315 VS C4 F80 W33
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 55 mm | Overall Width (in): | 2.1654 in |
| Bore Size (mm): | 75 mm | Outside Diameter (mm): | 160 mm |
Technical Specifications
| Radial Clearance: | C4 | Bore Type: | Straight |
| Cage Material: | Brass | Series: | 22300 |
| Angular Misalignment: | 2° | Seal Type: | Unsealed |
| Misalignment: | Yes | Number of Rows: | 2 |
| Rolling Element: | Spherical Roller | Material: | 52100 Bearing Steel |
| Static Load Rating (kN): | 380 kN | Sealed: | None |
| Duplexing: | No | Platform: | Spherical Radial |
| Speed (Max) Grease (RPM): | 3,000 rpm | Speed (Max) Oil (RPM): | 3,600 rpm |
| Full Complement/Caged: | Caged | Dynamic Load Rating (kN): | 380 kN |
| Mounting Method: | Shaft Mount |
General Specifications
| UPC: | 637410068186 | Weight: | 12.54 LB |
| Packaged Length: | 8.20 IN | Packaged Width: | 7.50 IN |
| Packaged Height: | 2.70 IN | Country of Origin: | China |

