Rollway Radial Spherical Roller Bearing - Straight Bore - 22317 MB C3 W33
Part #:22317 MB C3 W33
Catalog #:22317 MB C3 W33
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.3622 in | Overall Width (mm): | 60 mm |
| Bore Size (mm): | 85 mm | Outside Diameter (mm): | 180 mm |
Technical Specifications
| Angular Misalignment: | 2° | Series: | 22300 |
| Cage Material: | Brass | Radial Clearance: | C3 |
| Bore Type: | Straight | Seal Type: | Unsealed |
| Misalignment: | Yes | Number of Rows: | 2 |
| Static Load Rating (kN): | 460 kN | Material: | 52100 Bearing Steel |
| Rolling Element: | Spherical Roller | Platform: | Spherical Radial |
| Duplexing: | No | Speed (Max) Grease (RPM): | 1,800 rpm |
| Speed (Max) Oil (RPM): | 2,400 rpm | Sealed: | None |
| Full Complement/Caged: | Caged | Dynamic Load Rating (kN): | 460 kN |
| Mounting Method: | Shaft Mount |
General Specifications
| UPC: | 637410004818 | Weight: | 17.10 LB |
| Packaged Length: | 9.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 5.80 IN | Country of Origin: | China |

