Rollway Radial Spherical Roller Bearing - Straight Bore - 22317 VS C4 F80 W33
Part #:22317 VS C4 F80 W33
Catalog #:22317 VS C4 F80 W33
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.3622 in | Overall Width (mm): | 60 mm |
| Bore Size (mm): | 85 mm | Outside Diameter (mm): | 180 mm |
Technical Specifications
| Angular Misalignment: | 2° | Radial Clearance: | C4 |
| Bore Type: | Straight | Cage Material: | Brass |
| Series: | 22300 | Seal Type: | Unsealed |
| Misalignment: | Yes | Material: | 52100 Bearing Steel |
| Number of Rows: | 2 | Static Load Rating (kN): | 462 kN |
| Rolling Element: | Spherical Roller | Sealed: | None |
| Speed (Max) Oil (RPM): | 3,200 rpm | Full Complement/Caged: | Caged |
| Duplexing: | No | Speed (Max) Grease (RPM): | 2,500 rpm |
| Platform: | Spherical Radial | Dynamic Load Rating (kN): | 462 kN |
| Mounting Method: | Shaft Mount |
General Specifications
| UPC: | 637410068261 | Weight: | 17.19 LB |
| Packaged Length: | 8.20 IN | Packaged Width: | 7.60 IN |
| Packaged Height: | 2.70 IN | Country of Origin: | China |

