Rollway Radial Spherical Roller Bearing - Straight Bore - 22318 MB W33
Part #:22318 MB W33
Catalog #:22318 MB W33
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 64 mm | Overall Width (in): | 2.5197 in |
| Bore Size (mm): | 90 mm | Outside Diameter (mm): | 190 mm |
Technical Specifications
| Radial Clearance: | C0 | Bore Type: | Straight |
| Angular Misalignment: | 2° | Cage Material: | Brass |
| Series: | 22300 | Seal Type: | Unsealed |
| Material: | 52100 Bearing Steel | Static Load Rating (kN): | 554.1 kN |
| Number of Rows: | 2 | Misalignment: | Yes |
| Rolling Element: | Spherical Roller | Speed (Max) Oil (RPM): | 2,200 rpm |
| Speed (Max) Grease (RPM): | 1,700 rpm | Duplexing: | No |
| Full Complement/Caged: | Caged | Platform: | Spherical Radial |
| Sealed: | None | Dynamic Load Rating (kN): | 554.1 kN |
| Mounting Method: | Shaft Mount |
General Specifications
| UPC: | 637410004917 | Weight: | 19.95 LB |
| Packaged Length: | 7.48 IN | Packaged Width: | 2.52 IN |
| Packaged Height: | 7.48 IN | Country of Origin: | China |

