Rollway Radial Spherical Roller Bearing - Straight Bore - 22319 MB C3 W33
Part #:22319 MB C3 W33
Catalog #:22319 MB C3 W33
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 67 mm | Overall Width (in): | 2.6378 in |
| Bore Size (mm): | 95 mm | Outside Diameter (mm): | 200 mm |
Technical Specifications
| Angular Misalignment: | 2° | Radial Clearance: | C3 |
| Cage Material: | Brass | Series: | 22300 |
| Bore Type: | Straight | Seal Type: | Unsealed |
| Rolling Element: | Spherical Roller | Number of Rows: | 2 |
| Material: | 52100 Bearing Steel | Misalignment: | Yes |
| Static Load Rating (kN): | 570 kN | Speed (Max) Oil (RPM): | 2,000 rpm |
| Sealed: | None | Platform: | Spherical Radial |
| Full Complement/Caged: | Caged | Speed (Max) Grease (RPM): | 1,500 rpm |
| Duplexing: | No | Dynamic Load Rating (kN): | 570 kN |
| Mounting Method: | Shaft Mount |
General Specifications
| UPC: | 637410004924 | Weight: | 22.92 LB |
| Packaged Length: | 9.00 IN | Packaged Width: | 9.60 IN |
| Packaged Height: | 2.90 IN | Country of Origin: | China |

