Rollway Radial Spherical Roller Bearing - Straight Bore - 22320 CA C3 W33
Part #:22320 CA C3 W33
Catalog #:22320 CA C3 W33
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 73 mm | Overall Width (in): | 2.874 in |
| Bore Size (mm): | 100 mm |
Technical Specifications
| Bore Type: | Straight | Radial Clearance: | C3 |
| Angular Misalignment: | 2° | Series: | 22300 |
| Cage Material: | Brass | Seal Type: | Unsealed |
| Rolling Element: | Spherical Roller | Static Load Rating (kN): | 799 kN |
| Number of Rows: | 2 | Misalignment: | Yes |
| Material: | 52100 Bearing Steel | Speed (Max) Grease (RPM): | 1,600 rpm |
| Duplexing: | No | Platform: | Spherical Radial |
| Sealed: | None | Speed (Max) Oil (RPM): | 2,200 rpm |
| Full Complement/Caged: | Caged | Dynamic Load Rating (kN): | 613 kN |
General Specifications
| UPC: | 637410068339 | Weight: | 28.69 LB |
| Packaged Length: | 9.40 IN | Packaged Width: | 9.10 IN |
| Packaged Height: | 3.20 IN |

