Rollway Radial Spherical Roller Bearing - Straight Bore - 22320 GMEX W33
Part #:22320 GMEX W33
Catalog #:22320 GMEX W33
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (mm): | 100 mm | Outside Diameter (mm): | 215 mm |
Technical Specifications
| Platform: | Spherical Roller Bearing | Series: | 22300 |
| Seal Type: | Unsealed | Rolling Element: | Spherical Roller |
| Number of Rows: | 2 | Full Complement/Caged: | Caged |
| Bore Type: | Straight | Cage Material: | Brass |
| Sealed: | None | Dynamic Load Rating (kN): | 644.7 kN |
General Specifications
| UPC: | 637410427730 | Weight: | 30.42 LB |
| Packaged Length: | 8.46 IN | Packaged Width: | 2.87 IN |
| Packaged Height: | 8.46 IN |

