Rollway Radial Spherical Roller Bearing - Straight Bore - 22320 MB C3 W33
Part #:22320 MB C3 W33
Catalog #:22320 MB C3 W33
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 73 mm | Overall Width (in): | 2.874 in |
| Bore Size (mm): | 100 mm | Outside Diameter (mm): | 215 mm |
Technical Specifications
| Series: | 22300 | Angular Misalignment: | 2° |
| Cage Material: | Brass | Bore Type: | Straight |
| Radial Clearance: | C3 | Seal Type: | Unsealed |
| Misalignment: | Yes | Material: | 52100 Bearing Steel |
| Number of Rows: | 2 | Rolling Element: | Spherical Roller |
| Static Load Rating (kN): | 670 kN | Speed (Max) Grease (RPM): | 1,400 rpm |
| Speed (Max) Oil (RPM): | 1,800 rpm | Sealed: | None |
| Platform: | Spherical Radial | Full Complement/Caged: | Caged |
| Duplexing: | No | Dynamic Load Rating (kN): | 670 kN |
| Mounting Method: | Shaft Mount |
General Specifications
| UPC: | 637410004993 | Weight: | 29.77 LB |
| Packaged Length: | 9.00 IN | Packaged Width: | 9.60 IN |
| Packaged Height: | 3.20 IN | Country of Origin: | China |

