Rollway Radial Spherical Roller Bearing - Straight Bore - 22320 MB W33
Part #:22320 MB W33
Catalog #:22320 MB W33
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.874 in | Overall Width (mm): | 73 mm |
| Bore Size (mm): | 100 mm | Outside Diameter (mm): | 215 mm |
Technical Specifications
| Bore Type: | Straight | Radial Clearance: | C0 |
| Cage Material: | Brass | Angular Misalignment: | 2° |
| Series: | 22300 | Seal Type: | Unsealed |
| Material: | 52100 Bearing Steel | Static Load Rating (kN): | 670 kN |
| Number of Rows: | 2 | Misalignment: | Yes |
| Rolling Element: | Spherical Roller | Full Complement/Caged: | Caged |
| Speed (Max) Grease (RPM): | 1,400 rpm | Duplexing: | No |
| Platform: | Spherical Radial | Speed (Max) Oil (RPM): | 1,800 rpm |
| Sealed: | None | Dynamic Load Rating (kN): | 670 kN |
| Mounting Method: | Shaft Mount |
General Specifications
| UPC: | 637410055575 | Weight: | 29.77 LB |
| Packaged Length: | 8.90 IN | Packaged Width: | 9.50 IN |
| Packaged Height: | 3.50 IN | Country of Origin: | China |

