Rollway Radial Spherical Roller Bearing - Straight Bore - 22322 MB C3 W33
Part #:22322 MB C3 W33
Catalog #:22322 MB C3 W33
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 80 mm | Overall Width (in): | 3.1496 in |
| Bore Size (mm): | 110 mm | Outside Diameter (mm): | 240 mm |
Technical Specifications
| Angular Misalignment: | 2° | Radial Clearance: | C3 |
| Series: | 22300 | Cage Material: | Brass |
| Bore Type: | Straight | Seal Type: | Unsealed |
| Material: | 52100 Bearing Steel | Misalignment: | Yes |
| Number of Rows: | 2 | Rolling Element: | Spherical Roller |
| Static Load Rating (kN): | 800 kN | Speed (Max) Oil (RPM): | 1,700 rpm |
| Speed (Max) Grease (RPM): | 1,300 rpm | Full Complement/Caged: | Caged |
| Platform: | Spherical Radial | Sealed: | None |
| Duplexing: | No | Dynamic Load Rating (kN): | 800 kN |
| Mounting Method: | Shaft Mount |
General Specifications
| UPC: | 637410005037 | Weight: | 39.68 LB |
| Packaged Length: | 9.45 IN | Packaged Width: | 3.15 IN |
| Packaged Height: | 9.45 IN | Country of Origin: | China |

