Rollway Radial Spherical Roller Bearing - Straight Bore - 22324 MB C3 W33
Part #:22324 MB C3 W33
Catalog #:22324 MB C3 W33
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 86 mm | Overall Width (in): | 3.3858 in |
| Bore Size (mm): | 120 mm | Outside Diameter (mm): | 260 mm |
Technical Specifications
| Series: | 22300 | Angular Misalignment: | 2° |
| Bore Type: | Straight | Cage Material: | Brass |
| Radial Clearance: | C3 | Seal Type: | Unsealed |
| Misalignment: | Yes | Rolling Element: | Spherical Roller |
| Number of Rows: | 2 | Material: | 52100 Bearing Steel |
| Static Load Rating (kN): | 874.6 kN | Speed (Max) Oil (RPM): | 1,500 rpm |
| Speed (Max) Grease (RPM): | 1,100 rpm | Platform: | Spherical Radial |
| Sealed: | None | Full Complement/Caged: | Caged |
| Duplexing: | No | Dynamic Load Rating (kN): | 874.6 kN |
| Mounting Method: | Shaft Mount |
General Specifications
| UPC: | 637410005129 | Weight: | 48.50 LB |
| Packaged Length: | 10.24 IN | Packaged Width: | 3.39 IN |
| Packaged Height: | 10.24 IN | Country of Origin: | China |

