Rollway Radial Spherical Roller Bearing - Straight Bore - 22336 MA C4 F80 W33
Part #:22336 MA C4 F80 W33
Catalog #:22336 MA C4 F80 W33
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 4.9606 in | Overall Width (mm): | 126 mm |
| Bore Size (mm): | 180 mm | Outside Diameter (mm): | 380 mm |
Technical Specifications
| Series: | 22300 | Angular Misalignment: | 2° |
| Radial Clearance: | C4 | Cage Material: | Brass |
| Bore Type: | Straight | Seal Type: | Unsealed |
| Rolling Element: | Spherical Roller | Number of Rows: | 2 |
| Static Load Rating (kN): | 1,900 kN | Material: | 52100 Bearing Steel |
| Misalignment: | Yes | Sealed: | None |
| Speed (Max) Oil (RPM): | 1,100 rpm | Speed (Max) Grease (RPM): | 850 rpm |
| Platform: | Spherical Radial | Full Complement/Caged: | Caged |
| Duplexing: | No | Dynamic Load Rating (kN): | 1,900 kN |
| Mounting Method: | Shaft Mount |
General Specifications
| UPC: | 637410071551 | Weight: | 151.02 LB |
| Packaged Length: | 14.96 IN | Packaged Width: | 4.96 IN |
| Packaged Height: | 14.96 IN | Country of Origin: | China |

