Rollway Radial Spherical Roller Bearing - Straight Bore - 23024 CA W33
Part #:23024 CA W33
Catalog #:23024 CA W33
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.811 in | Overall Width (mm): | 46 mm |
| Bore Size (mm): | 120 mm |
Technical Specifications
| Radial Clearance: | Normal | Bore Type: | Straight |
| Cage Material: | Brass | Series: | 23000 |
| Angular Misalignment: | 1.5° | Seal Type: | Unsealed |
| Static Load Rating (kN): | 514 kN | Misalignment: | Yes |
| Rolling Element: | Spherical Roller | Material: | 52100 Bearing Steel |
| Number of Rows: | 2 | Platform: | Spherical Radial |
| Duplexing: | No | Sealed: | None |
| Speed (Max) Oil (RPM): | 2,300 rpm | Speed (Max) Grease (RPM): | 1,700 rpm |
| Full Complement/Caged: | Caged | Dynamic Load Rating (kN): | 317 kN |
General Specifications
| UPC: | 637410068544 | Weight: | 8.82 LB |
| Packaged Length: | 7.09 IN | Packaged Width: | 1.81 IN |
| Packaged Height: | 7.09 IN |

