Rollway Radial Spherical Roller Bearing - Straight Bore - 23026 CA C3 W33
Part #:23026 CA C3 W33
Catalog #:23026 CA C3 W33
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.0472 in | Overall Width (mm): | 52 mm |
| Bore Size (mm): | 130 mm |
Technical Specifications
| Cage Material: | Brass | Radial Clearance: | C3 |
| Bore Type: | Straight | Series: | 23000 |
| Angular Misalignment: | 1.5° | Seal Type: | Unsealed |
| Static Load Rating (kN): | 660 kN | Misalignment: | Yes |
| Rolling Element: | Spherical Roller | Number of Rows: | 2 |
| Material: | 52100 Bearing Steel | Full Complement/Caged: | Caged |
| Platform: | Spherical Radial | Sealed: | None |
| Speed (Max) Oil (RPM): | 2,100 rpm | Speed (Max) Grease (RPM): | 1,600 rpm |
| Duplexing: | No | Dynamic Load Rating (kN): | 401 kN |
General Specifications
| UPC: | 637410068551 | Weight: | 13.37 LB |
| Packaged Length: | 8.70 IN | Packaged Width: | 9.60 IN |
| Packaged Height: | 2.40 IN |

