Rollway Radial Spherical Roller Bearing - Straight Bore - 23030 MB C3 W33
Part #:23030 MB C3 W33
Catalog #:23030 MB C3 W33
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 56 mm | Overall Width (in): | 2.2047 in |
| Bore Size (mm): | 150 mm | Outside Diameter (mm): | 225 mm |
Technical Specifications
| Radial Clearance: | C3 | Cage Material: | Brass |
| Bore Type: | Straight | Angular Misalignment: | 1.5° |
| Series: | 23000 | Seal Type: | Unsealed |
| Misalignment: | Yes | Number of Rows: | 2 |
| Static Load Rating (kN): | 480 kN | Material: | 52100 Bearing Steel |
| Rolling Element: | Spherical Roller | Duplexing: | No |
| Platform: | Spherical Radial | Full Complement/Caged: | Caged |
| Speed (Max) Oil (RPM): | 1,800 rpm | Speed (Max) Grease (RPM): | 1,400 rpm |
| Sealed: | None | Dynamic Load Rating (kN): | 480 kN |
| Mounting Method: | Shaft Mount |
General Specifications
| UPC: | 637410005730 | Weight: | 17.50 LB |
| Packaged Length: | 10.10 IN | Packaged Width: | 10.70 IN |
| Packaged Height: | 2.50 IN | Country of Origin: | China |

