Rollway Radial Spherical Roller Bearing - Straight Bore - 23032 MB C3 W33
Part #:23032 MB C3 W33
Catalog #:23032 MB C3 W33
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.3622 in | Overall Width (mm): | 60 mm |
| Bore Size (mm): | 160 mm | Outside Diameter (mm): | 240 mm |
Technical Specifications
| Angular Misalignment: | 1.5° | Series: | 23000 |
| Bore Type: | Straight | Radial Clearance: | C3 |
| Cage Material: | Brass | Seal Type: | Unsealed |
| Number of Rows: | 2 | Material: | 52100 Bearing Steel |
| Rolling Element: | Spherical Roller | Static Load Rating (kN): | 560 kN |
| Misalignment: | Yes | Speed (Max) Grease (RPM): | 1,300 rpm |
| Duplexing: | No | Platform: | Spherical Radial |
| Full Complement/Caged: | Caged | Sealed: | None |
| Speed (Max) Oil (RPM): | 1,700 rpm | Dynamic Load Rating (kN): | 560 kN |
General Specifications
| UPC: | 637410005754 | Weight: | 21.99 LB |
| Packaged Length: | 10.10 IN | Packaged Width: | 10.70 IN |
| Packaged Height: | 2.80 IN | Country of Origin: | China |

