Rollway Radial Spherical Roller Bearing - Straight Bore - 23034 CA C3 W33
Part #:23034 CA C3 W33
Catalog #:23034 CA C3 W33
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.6378 in | Overall Width (mm): | 67 mm |
| Bore Size (mm): | 170 mm |
Technical Specifications
| Cage Material: | Brass | Angular Misalignment: | 1.5° |
| Series: | 23000 | Bore Type: | Straight |
| Radial Clearance: | C3 | Seal Type: | Unsealed |
| Number of Rows: | 2 | Static Load Rating (kN): | 1,110 kN |
| Rolling Element: | Spherical Roller | Misalignment: | Yes |
| Material: | 52100 Bearing Steel | Platform: | Spherical Radial |
| Sealed: | None | Full Complement/Caged: | Caged |
| Speed (Max) Grease (RPM): | 1,200 rpm | Speed (Max) Oil (RPM): | 1,600 rpm |
| Duplexing: | No | Dynamic Load Rating (kN): | 652 kN |
General Specifications
| UPC: | 637410068582 | Weight: | 28.66 LB |
| Packaged Length: | 10.24 IN | Packaged Width: | 2.64 IN |
| Packaged Height: | 10.24 IN |

